text.skipToContent text.skipToNavigation

PRA5P7

by Powerohm 

Catalog ID: PRA5P7

General Electric Replacement Part, Form A Smoothwound, 310 Ohms, 1.55 A, MFG Part Number-IC9033A5P7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 310 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.7 lb

Electrical Ratings

Current / Amperage Rating 1.55 A
Maximum Current Rating Amps Continuous 1.55 Amps