text.skipToContent text.skipToNavigation

PRA5Q2

by Powerohm 

Catalog ID: PRA5Q2

General Electric Replacement Part, Form A Smoothwound, 780 Ohms, 1 A, MFG Part Number-IC9033A5Q2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 780 Ohm
Spacing 1/10
Type Form A Smoothwound

Dimensions

Length 5 in
Weight 4.7 lb

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps