text.skipToContent text.skipToNavigation

PRB001A209

by Powerohm 

Catalog ID: PRB001A209

General Electric Replacement Part, IC9141 Grid Resistor, 6.6 Ohms, 31 A, MFG Part Number-IC9141B001A209

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 6.6 Ohm
Type IC9141 Grid Resistor

Dimensions

Weight 29 lb

Electrical Ratings

Current / Amperage Rating 31 A
Maximum Current Rating Amps Continuous 31 Amps
Wattage 6343 W