text.skipToContent text.skipToNavigation

PRB002A101

by Powerohm 

Catalog ID: PRB002A101

General Electric Replacement Part, Type RH Ribbon Resistor, 0.043 Ohms, 378 A, MFG Part Number-IC9141B002A101

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.043 Ohm
Type Ribbon Resistor Type RH

Dimensions

Weight 45 lb

Electrical Ratings

Current / Amperage Rating 378 A
Maximum Current Rating Amps Continuous 378 Amps
Wattage 6144 W