text.skipToContent text.skipToNavigation

PRB2V7

by Powerohm 

Catalog ID: PRB2V7

General Electric Replacement Part, Form B Wirewound, 1.3 Ohms, 14.1 A, MFG Part Number-IC9033B2V7

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 1.3 Ohm
Spacing 1/4
Type Form B Wirewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 14.1 A
Maximum Current Rating Amps Continuous 14.1 Amps