text.skipToContent text.skipToNavigation

PRB2W1

by Powerohm 

Catalog ID: PRB2W1

General Electric Replacement Part, Form B Wirewound, 2.6 Ohms, 10.3 A, MFG Part Number-IC9033B2W1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 2.6 Ohm
Spacing 1/4
Type Form B Wirewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 10.3 A
Maximum Current Rating Amps Continuous 10.3 Amps