text.skipToContent text.skipToNavigation

PRB2W2

by Powerohm 

Catalog ID: PRB2W2

General Electric Replacement Part, Form B Wirewound, 3.2 Ohms, 9.2 A, MFG Part Number-IC9033B2W2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 3.2 Ohm
Spacing 1/4
Type Form B Wirewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps