text.skipToContent text.skipToNavigation

PRB2W4

by Powerohm 

Catalog ID: PRB2W4

General Electric Replacement Part, Form B Wirewound, 5.1 Ohms, 7.3 A, MFG Part Number-IC9033B2W4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 5.1 Ohm
Spacing 1/4
Type Form B Wirewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 7.3 A
Maximum Current Rating Amps Continuous 7.3 Amps