text.skipToContent text.skipToNavigation

PRB2W5

by Powerohm 

Catalog ID: PRB2W5

General Electric Replacement Part, Form B Wirewound, 6.4 Ohms, 6.5 A, MFG Part Number-IC9033B2W5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 6.4 Ohm
Spacing 1/4
Type Form B Wirewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 6.5 A
Maximum Current Rating Amps Continuous 6.5 Amps