text.skipToContent text.skipToNavigation

PRB3E8

by Powerohm 

Catalog ID: PRB3E8

General Electric Replacement Part, Form B Wirewound, 3.2 Ohms, 11.5 A, MFG Part Number-IC9033B3E8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 3.2 Ohm
Type Form B Wirewound

Dimensions

Length 3 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 11.5 A
Maximum Current Rating Amps Continuous 11.5 Amps