text.skipToContent text.skipToNavigation

PRB3F1

by Powerohm 

Catalog ID: PRB3F1

General Electric Replacement Part, Form B Wirewound, 5 Ohms, 9.2 A, MFG Part Number-IC9033B3F1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 5 Ohm
Type Form B Wirewound

Dimensions

Length 3 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps