text.skipToContent text.skipToNavigation

PRB3F6

by Powerohm 

Catalog ID: PRB3F6

General Electric Replacement Part, Form B Wirewound, 1.6 Ohms, 15.8 A, MFG Part Number-IC9033B3F6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 1.6 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 3 in
Weight 2 lb

Electrical Ratings

Current / Amperage Rating 15.8 A
Maximum Current Rating Amps Continuous 15.8 Amps