text.skipToContent text.skipToNavigation

PRB3H4

by Powerohm 

Catalog ID: PRB3H4

General Electric Replacement Part, Form B Wirewound, 6.2 Ohms, 8.2 A, MFG Part Number-IC9033B3H4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 6.2 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 3 in
Weight 2.4 lb

Electrical Ratings

Current / Amperage Rating 8.2 A
Maximum Current Rating Amps Continuous 8.2 Amps