text.skipToContent text.skipToNavigation

PRB4H1

by Powerohm 

Catalog ID: PRB4H1

General Electric Replacement Part, Form B Wirewound, 4.3 Ohms, 11.5 A, MFG Part Number-IC9033B4H1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 4.3 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 4 in
Weight 2.7 lb

Electrical Ratings

Current / Amperage Rating 11.5 A
Maximum Current Rating Amps Continuous 11.5 Amps