text.skipToContent text.skipToNavigation

PRB4H3

by Powerohm 

Catalog ID: PRB4H3

General Electric Replacement Part, Form B Wirewound, 6.7 Ohms, 9.2 A, MFG Part Number-IC9033B4H3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 6.7 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 4 in
Weight 2.7 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps