text.skipToContent text.skipToNavigation

PRB5F3

by Powerohm 

Catalog ID: PRB5F3

General Electric Replacement Part, Form B Wirewound, 13 Ohms, 7.3 A, MFG Part Number-IC9033B5F3

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 13 Ohm
Type Form B Wirewound

Dimensions

Length 5 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 7.3 A
Maximum Current Rating Amps Continuous 7.3 Amps