text.skipToContent text.skipToNavigation

PRB5F6

by Powerohm 

Catalog ID: PRB5F6

General Electric Replacement Part, Form B Wirewound, 2.8 Ohms, 15.8 A, MFG Part Number-IC9033B5F6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 2.8 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 5 in
Weight 2.8 lb

Electrical Ratings

Current / Amperage Rating 15.8 A
Maximum Current Rating Amps Continuous 15.8 Amps