text.skipToContent text.skipToNavigation

PRB5H6

by Powerohm 

Catalog ID: PRB5H6

General Electric Replacement Part, Form B Wirewound, 17 Ohms, 6.5 A, MFG Part Number-IC9033B5H6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 17 Ohm
Spacing 1/10
Type Form B Wirewound

Dimensions

Length 5 in
Weight 3.2 lb

Electrical Ratings

Current / Amperage Rating 6.5 A
Maximum Current Rating Amps Continuous 6.5 Amps