text.skipToContent text.skipToNavigation

PRC2C1

by Powerohm 

Catalog ID: PRC2C1

General Electric Replacement Part, Form C & F Edgewound, 0.18 Ohms, 50 A, MFG Part Number-IC9033C2C1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.18 Ohm
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps