text.skipToContent text.skipToNavigation

PRC2C6

by Powerohm 

Catalog ID: PRC2C6

General Electric Replacement Part, Form C & F Edgewound, 0.54 Ohms, 29 A, MFG Part Number-IC9033C2C6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.54 Ohm
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 0.8 lb

Electrical Ratings

Current / Amperage Rating 29 A
Maximum Current Rating Amps Continuous 29 Amps