text.skipToContent text.skipToNavigation

PRC2U8

by Powerohm 

Catalog ID: PRC2U8

General Electric Replacement Part, Form C & F Edgewound, 0.22 Ohms, 45 A, MFG Part Number-IC9033C2U8

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.22 Ohm
Spacing 1/4
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps