text.skipToContent text.skipToNavigation

PRC2V1

by Powerohm 

Catalog ID: PRC2V1

General Electric Replacement Part, Form C & F Edgewound, 0.33 Ohms, 36 A, MFG Part Number-IC9033C2V1

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.33 Ohm
Spacing 1/4
Type Form C & F Edgewound

Dimensions

Length 2 in
Weight 1.4 lb

Electrical Ratings

Current / Amperage Rating 36 A
Maximum Current Rating Amps Continuous 36 Amps