text.skipToContent text.skipToNavigation

PRC3C2

by Powerohm 

Catalog ID: PRC3C2

General Electric Replacement Part, Form C & F Edgewound, 0.35 Ohms, 45 A, MFG Part Number-IC9033C3C2

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.35 Ohm
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps