text.skipToContent text.skipToNavigation

PRC3C6

by Powerohm 

Catalog ID: PRC3C6

General Electric Replacement Part, Form C & F Edgewound, 0.85 Ohms, 29 A, MFG Part Number-IC9033C3C6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.85 Ohm
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 1.3 lb

Electrical Ratings

Current / Amperage Rating 29 A
Maximum Current Rating Amps Continuous 29 Amps