text.skipToContent text.skipToNavigation

PRC3V4

by Powerohm 

Catalog ID: PRC3V4

General Electric Replacement Part, Form C & F Edgewound, 1.1 Ohms, 25 A, MFG Part Number-IC9033C3V4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 1.1 Ohm
Spacing 1/6
Type Form C & F Edgewound

Dimensions

Length 3 in
Weight 1.7 lb

Electrical Ratings

Current / Amperage Rating 25 A
Maximum Current Rating Amps Continuous 25 Amps