text.skipToContent text.skipToNavigation

PRC4C4

By Powerohm 

Catalog ID: PRC4C4

By Powerohm
Catalog ID:  PRC4C4
General Electric Replacement Resistor, 36 A, 0.7 Ohms, MFG Part Number-IC9033C4C4
  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 36

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.7 Ohm

Dimensions

Length 4 in
Weight 2.2 lb

Electrical Ratings

Current / Amperage Rating 36 A
Maximum Current Rating Amps Continuous 36