text.skipToContent text.skipToNavigation

PRC4C9

by Powerohm 

Catalog ID: PRC4C9

General Electric Replacement Part, Form C & F Edgewound, 0.47 Ohms, 45 A, MFG Part Number-IC9033C4C9

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.47 Ohm
Spacing 1/10
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 2.9 lb

Electrical Ratings

Current / Amperage Rating 45 A
Maximum Current Rating Amps Continuous 45 Amps