text.skipToContent text.skipToNavigation

PRC4D3

By Powerohm 

Catalog ID: PRC4D3

By Powerohm
Catalog ID:  PRC4D3
General Electric Replacement Resistor, 32 A, 0.9 Ohms, MFG Part Number-IC9033C4D3
  • Powerohm Type ER resistors can be packaged in our standard line of enclosures
  • The Type ER and ERB resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Powerohm's Type ER and ERB resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 32

More Options

Product Details

General

Application General Electric
Bracket Assembly Dimension A 14
Lead Length 4
Maximum Temperature Rise 375 °C
No. Of Coils in Bracket Assembly 15
Nominal Current (A) 922
Resistance Ohms 0.9 Ohm
Spacing 1/10

Dimensions

Length 4 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 32 A
Maximum Current Rating Amps Continuous 32