text.skipToContent text.skipToNavigation

PRC4D6

by Powerohm 

Catalog ID: PRC4D6

General Electric Replacement Part, Form C & F Edgewound, 0.4 Ohms, 50 A, MFG Part Number-IC9033C4D6

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.4 Ohm
Spacing 1/10
Type Form C & F Edgewound

Dimensions

Length 4 in
Weight 3.5 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps