text.skipToContent text.skipToNavigation

PRC5C4

by Powerohm 

Catalog ID: PRC5C4

General Electric Replacement Part, Form C & F Edgewound, 0.9 Ohms, 36 A, MFG Part Number-IC9033C5C4

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.9 Ohm
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 2.7 lb

Electrical Ratings

Current / Amperage Rating 36 A
Maximum Current Rating Amps Continuous 36 Amps