text.skipToContent text.skipToNavigation

PRC5D5

by Powerohm 

Catalog ID: PRC5D5

General Electric Replacement Part, Form C & F Edgewound, 1.9 Ohms, 25 A, MFG Part Number-IC9033C5D5

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 1.9 Ohm
Spacing 1/10
Type Form C & F Edgewound

Dimensions

Length 5 in
Weight 2.6 lb

Electrical Ratings

Current / Amperage Rating 25 A
Maximum Current Rating Amps Continuous 25 Amps