text.skipToContent text.skipToNavigation

PRC5D6

By Powerohm 

Catalog ID: PRC5D6

By Powerohm
Catalog ID:  PRC5D6
General Electric Replacement Resistor, 50 A, 0.5 Ohms, MFG Part Number-IC9033C5D6
  • Resistors can be packaged in our standard line of enclosures
  • Resistors are suitable for continuous duty applications where low resistance and high current are required.
  • Resistors are lightweight, heavy-duty units consisting of a non-corrodible, high quality stainless steel alloy
  • Continuous Amperage - 50

More Options

Product Details

General

Application General Electric
Maximum Temperature Rise 375 °C
Resistance Ohms 0.5 Ohm
Spacing 1/10

Dimensions

Length 5 in
Weight 4.6 lb

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50