text.skipToContent text.skipToNavigation

PRCSW-A2-22

by Powerohm 

Catalog ID: PRCSW-A2-22

IPC Replacement Part, CSWA Smoothwound Resistor, 22 Ohms, 3.6 A, MFG Part Number-CSW-A2-22

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 22 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 3.6 A
Maximum Current Rating Amps Continuous 3.6 Amps