text.skipToContent text.skipToNavigation

PRCSW-A2-90

by Powerohm 

Catalog ID: PRCSW-A2-90

IPC Replacement Part, CSWA Smoothwound Resistor, 90 Ohms, 1.8 A, MFG Part Number-CSW-A2-90

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 90 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 1.8 A
Maximum Current Rating Amps Continuous 1.8 Amps