MY LISTS
HUBBELL
Image of PRCSW-A3-19 PRCSW-A3-19 | Replacement Part

PRCSW-A3-19 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A3-19

IPC Replacement Part, CSWA Smoothwound Resistor, 19 Ohms, 4.8 A, MFG Part Number-CSW-A3-19

IPC MFG Part Number-CSW-A3-19

General

Catalog Number

PRCSW-A3-19

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.8 Amps

Operational

Maximum Temperature Rise

375 °C