text.skipToContent text.skipToNavigation

PRCSW-A3-280

By Powerohm 

Catalog ID: PRCSW-A3-280

By Powerohm
Catalog ID:  PRCSW-A3-280
IPC Replacement Part, CSWA Smoothwound Resistor, 280 Ohms, 1.2 A, MFG Part Number-CSW-A3-280

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 280 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 3 in

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps