SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A4-190 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A4-190

IPC Replacement Part, CSWA Smoothwound Resistor, 190 Ohms, 1.8 A, MFG Part Number-CSW-A4-190

IPC MFG Part Number-CSW-A4-190

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
190 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
4 in

Electrical Ratings

Current / Amperage Rating
1.8 A
Maximum Current Rating Amps Continuous
1.8 Amps

Resources and downloads