text.skipToContent text.skipToNavigation

PRCSW-A5-150

by Powerohm 

Catalog ID: PRCSW-A5-150

IPC Replacement Part, CSWA Smoothwound Resistor, 150 Ohms, 2.2 A, MFG Part Number-CSW-A5-150

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 150 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 2.2 A
Maximum Current Rating Amps Continuous 2.2 Amps