text.skipToContent text.skipToNavigation

PRCSW-A5-240

By Powerohm 

Catalog ID: PRCSW-A5-240

By Powerohm
Catalog ID:  PRCSW-A5-240
IPC Replacement Part, CSWA Smoothwound Resistor, 240 Ohms, 1.8 A, MFG Part Number-CSW-A5-240

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 240 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 1.8 A
Maximum Current Rating Amps Continuous 1.8 Amps