text.skipToContent text.skipToNavigation

PRCSW-A5-76

by Powerohm 

Catalog ID: PRCSW-A5-76

IPC Replacement Part, CSWA Smoothwound Resistor, 76 Ohms, 3.2 A, MFG Part Number-CSW-A5-76

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 76 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 5 in

Electrical Ratings

Current / Amperage Rating 3.2 A
Maximum Current Rating Amps Continuous 3.2 Amps