SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A6-31 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A6-31

IPC Replacement Part, CSWA Smoothwound Resistor, 31 Ohms, 5.4 A, MFG Part Number-CSW-A6-31

IPC MFG Part Number-CSW-A6-31

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
31 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
5.4 A
Maximum Current Rating Amps Continuous
5.4 Amps

Resources and downloads