SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A6-470 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A6-470

IPC Replacement Part, CSWA Smoothwound Resistor, 470 Ohms, 1.4 A, MFG Part Number-CSW-A6-470

IPC MFG Part Number-CSW-A6-470

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
470 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
1.4 A
Maximum Current Rating Amps Continuous
1.4 Amps

Resources and downloads