text.skipToContent text.skipToNavigation

PRCSW-A7-36

by Powerohm 

Catalog ID: PRCSW-A7-36

IPC Replacement Part, CSWA Smoothwound Resistor, 36 Ohms, 5.4 A, MFG Part Number-CSW-A7-36

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 36 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 5.4 A
Maximum Current Rating Amps Continuous 5.4 Amps