text.skipToContent text.skipToNavigation

PRCSW-A7-74

by Powerohm 

Catalog ID: PRCSW-A7-74

IPC Replacement Part, CSWA Smoothwound Resistor, 74 Ohms, 3.8 A, MFG Part Number-CSW-A7-74

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 74 Ohm
Type Smoothwound Type CSWA

Dimensions

Length 7 in

Electrical Ratings

Current / Amperage Rating 3.8 A
Maximum Current Rating Amps Continuous 3.8 Amps