SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW2-10 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW2-10

IPC Replacement Part, CSW Smoothwound Resistor, 10 Ohms, 5.4 A, MFG Part Number-CSW2-10

IPC MFG Part Number-CSW2-10

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
10 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
5.4 A
Maximum Current Rating Amps Continuous
5.4 Amps

Resources and downloads