HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW2-110 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW2-110

IPC Replacement Part, CSW Smoothwound Resistor, 110 Ohms, 1.6 A, MFG Part Number-CSW2-110

IPC MFG Part Number-CSW2-110

Product details

General

Catalog Number

PRCSW2-110

Maximum Temperature Rise

375 °C

Resistance Ohms

110 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

1.6 A

Maximum Current Rating Amps Continuous

1.6 Amps

Resources and downloads

Specifications