SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW2-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW2-20

IPC Replacement Part, CSW Smoothwound Resistor, 20 Ohms, 3.8 A, MFG Part Number-CSW2-20

IPC MFG Part Number-CSW2-20

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
20 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
3.8 A
Maximum Current Rating Amps Continuous
3.8 Amps

Resources and downloads