text.skipToContent text.skipToNavigation

PRCSW2-290

by Powerohm 

Catalog ID: PRCSW2-290

IPC Replacement Part, CSW Smoothwound Resistor, 290 Ohms, 1 A, MFG Part Number-CSW2-290

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 290 Ohm
Type Smoothwound Type CSW

Dimensions

Length 2 in

Electrical Ratings

Current / Amperage Rating 1 A
Maximum Current Rating Amps Continuous 1 Amps