SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW2-36 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW2-36

IPC Replacement Part, CSW Smoothwound Resistor, 36 Ohms, 2.8 A, MFG Part Number-CSW2-36

IPC MFG Part Number-CSW2-36

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
36 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
2.8 A
Maximum Current Rating Amps Continuous
2.8 Amps

Resources and downloads