SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW2-72 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW2-72

IPC Replacement Part, CSW Smoothwound Resistor, 72 Ohms, 2 A, MFG Part Number-CSW2-72

IPC MFG Part Number-CSW2-72

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
72 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
2 in

Electrical Ratings

Current / Amperage Rating
2 A
Maximum Current Rating Amps Continuous
2 Amps

Resources and downloads